??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ConTech Lighting
Description
CYL8 Ceiling Mount
Bill of material
CYL8 Ceiling Mount
ORDERNO
CYL8 Ceiling Mount
APPARENT_LOAD
apparent load
16
ASSEMBLY_CODE
assembly code
BEAM
beam
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COPYRIGHT
copyright
© 2015 ConTech Lighting
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
8in Integrated LED Cylinder: Ceiling Mount
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DRIVER_DIMMING
driver dimming
DRY_DAMP_LOCATION
dry damp location
0
EMIT_FROM_LINE_LENGTH
emit from line length
2
FAMILY_NAME
family name
FIXTURE
fixture
CL8
FREQUENCY
frequency
60
HEIGHT
height
1
HOST
host
5
HOUSING
housing
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LED_MODULE_COLOR_TEMP
led module color temp
LENS
lens
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
ConTech Lighting
MANUFACTURER_ADDRESS
manufacturer address
725 Landwehr Rd, Northbrook, IL 60062
MANUFACTURER_EMAIL
manufacturer email
http://www.contechlighting.com/contact-us
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
847-559-5500
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
CL8
MOUNTING
mounting
MOUNTING_LOCATION
mounting location
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.11
OMNICLASS_TITLE
omniclass title
Downlights
PART_TYPE
part type
0
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
generic.ies
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://contechlighting.com/sites/default/files/cl8_series_1.pdf
PRODUCT_NAME
product name
CL8
PRODUCT_PAGE_URL
product page url
http://contechlighting.com/product/cl8-0
REFLECTOR
reflector
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.contechlighting.com/
VERSION
version
2014
VOLTAGE
voltage
120
WATTAGE_COMMENTS
wattage comments
16W
WET_LOCATION
wet location
1
WIDTH
width
0.677083333333333
NAME
name
CYL8 Ceiling Mount
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions