??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Joule
Description
Cyclone High Gain Indirect Slimline
Bill of material
Cyclone High Gain Indirect Slimline
ORDERNO
Cyclone High Gain Indirect Slimline
AQUASTAT_1
aquastat 1
466.000
AQUASTAT_2
aquastat 2
796
AQUASTAT_3
aquastat 3
1601
AQUASTAT_ANGLE
aquastat angle
39
AQUASTAT_DIAMETER
aquastat diameter
12.700
ASSEMBLY_CODE
assembly code
BF_RADIUS
bf radius
9.550
BOILER_FLOW
boiler flow
1006
BOILER_RETURN
boiler return
256
BR_RADIUS
br radius
9.550
CAN_HOST_REBAR
can host rebar
0
CASING_MATERIAL
casing material
Painted Galvanised Carbon Steel DX51D
CATEGORY
category
COIL_CONNECTION
coil connection
19.100
COIL_MATERIAL
coil material
Stainless Steel Tube AISI 316L
COIL_SURFACE_AREA__M2_
coil surface area (m2)
2.800
COLD_WATER_HEIGHT
cold water height
191
COLD_WATER_INLET_ANGLE
cold water inlet angle
56.400
COLD_WATER_INLET_DIAMETER
cold water inlet diameter
25.400
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CWF_RADIUS
cwf radius
12.700
CYLIDNER_RADIUS
cylidner radius
237.500
CYLINDER_HEIGHT
cylinder height
1880
CYLINDER_MATERIAL
cylinder material
Stainless Steel Duplex LDX 2101
DEFAULT_ELEVATION
default elevation
1190
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DHW_DRAW_OFF_DIAMETER
dhw draw off diameter
25.400
DHW_RADIUS
dhw radius
12.700
DN15
dn15
1
ENERGY_EFFICIENCY
energy efficiency
C
FAMILY_NAME
family name
HEAT_LOSS__W_
heat loss (w)
84
HEAT_UP_TIME__MIN____COIL_RATING
heat up time (min) @ coil rating
31
HEATING_ELEMENT
heating element
1 No. Incoloy Immersion, 3kW
HOST
host
5
HOT_WATER_VOLUME__L_
hot water volume (l)
187
IMMERSION_1
immersion 1
206
IMMERSION_1_ANGLE
immersion 1 angle
17.400
INSULATION_MATERIAL
insulation material
Polyurethane foam CFC-Free and HCFC Free
KEYNOTE
keynote
MANUFACTURER
manufacturer
Joule
MASSUNIT
massunit
1
MAX_WORKING_TEMP__C_
max working temp (c)
95
MAX__OPERATING_PRESSURE__BAR_
max. operating pressure (bar)
3
MODEL
model
205L Indirect High Gain Slimline
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SEC_RETURN_ANGLE
sec return angle
17.400
SECONDARY_RETURN
secondary return
1351
SECONDARY_RETURN_DIAMETER
secondary return diameter
19.100
SHARED
shared
0
SR_RADIUS
sr radius
9.550
T_P_ANGLE
t&p angle
28.200
T_P_HEIGHT
t&p height
1601
T_P_RADIUS
t+p radius
6.400
TEST_PRESSURE__BAR_
test pressure (bar)
10
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WEIGHT__EMPTY__KG
weight (empty) kg
43
WEIGHT__FULL__KG
weight (full) kg
230
NAME
name
Cyclone High Gain Indirect Slimline
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions