??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
cyclesafe
Description
CyclePort Bike Shelter
Bill of material
2-Top
ORDERNO
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
G2040500
BACK_PANEL
back panel
1
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Bike Locker
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
HEIGHT
height
8.410
HOST
host
0
KEYNOTE
keynote
LEED
leed
http://cyclesafe.com/leed/
LEFT_CONNECTOR
left connector
0
LEFT_PANEL
left panel
1
LENGTH
length
MANUFACTURER
manufacturer
CycleSafe
MASSUNIT
massunit
1
MATERIAL
material
Steel Tubing Protected with Polyester Powdercoa
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.10.11.11
OMNICLASS_TITLE
omniclass title
Bicycle Racks
PANEL_FINISH
panel finish
PART_TYPE
part type
0
POLY_SIDE_HEIGHT
poly side height
5.750
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://cyclesafe.com/pdf/shelters/cycleport/Shelter%20%7BCyclePort%7D%20Brochure.pdf
PRODUCT_NAME
product name
CyclePort
PRODUCT_PAGE_URL
product page url
RIGHT_CONNECTOR
right connector
0
RIGHT_PANEL
right panel
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPECIFICATION
specification
http://cyclesafe.com/pdf/shelters/cycleport/b-shelter/install/bike-shelter-cycleport-assembly-instructions-BS2-S0N.pdf
STYLE
style
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPPER_LEFT_BRACE
upper left brace
0
UPPER_RIGHT_BRACE
upper right brace
0
URL
url
http://cyclesafe.com/
VERSION
version
Autodesk Revit 2018
WIDTH
width
6.475
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions