??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tecomotive
Description
CWP35
Bill of material
CWP35
ORDERNO
CWP35
CURRENT_CONSUMPTION
current consumption
3A
FLOW_RATE
flow rate
approx. 15.5 lmin @ 0.50bar 26 lmin @ 0.33bar
NAME
name
CWP35
NOMINAL_DIFF__PRESSURE
nominal diff. pressure
≥ 0.50 bar
OPERATION_VOLTAGE
operation voltage
9-16 volts
PART_NUMBERS
part numbers
Pierburg: 7.07511.50.0 VAG: 05L965567 A
PROTECTION
protection
IP 6K7 + IP 6K9K
SPEED
speed
approx. 6050 rpm
TEMPERATURE_RANGE
temperature range
-40°C ° 128°C (water) -40°C ° 140°C (ambient)
WEIGHT
weight
approx. 0.6 kg
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions