??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMTROL
Description
CWBT1040-10-125
Bill of material
CWBT1040-10-125
ORDERNO
CWBT1040-10-125
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
CLASSIFICATION
classification
0
CONNECTOR_SIZE
connector size
10"
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MAX_OPERATING_PRESSURE
max operating pressure
125 psi
MAX_OPERATING_TEMP
max operating temp
450° F
MAXIMUM_ACCEPTANCE_VOLUME
maximum acceptance volume
N/A
MODEL
model
NOTE
note
All dimensions and weights are approximate
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TANK_DIAMETER
tank diameter
60"
TANK_HEIGHT
tank height
107 7/8"
TANK_VOLUME
tank volume
1040 Gal
TANK_WEIGHT
tank weight
3171 lbs
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WORK_PLANE_BASED
work plane-based
0
NAME
name
CWBT1040-10-125
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions