??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tecomotive
Description
CWA150
Bill of material
CWA150
ORDERNO
CWA150
CURRENT_CONSUMPTION
current consumption
15A max. (I 100mA in standby mode)
FLOW_RATE
flow rate
approx. 25 lmin @ 1.40bar 40 lmin @ 0.80bar
NAME
name
CWA150
NOMINAL_DIFF__PRESSURE
nominal diff. pressure
≥ 1.40 bar
OPERATION_VOLTAGE
operation voltage
9-16 volts
PART_NUMBERS
part numbers
Pierburg: 7.09578.00.0 VAG: 4KE965567B
PROTECTION
protection
IP 54
SPEED
speed
approx. 6692 rpm
TEMPERATURE_RANGE
temperature range
-40°C ° 80°C (water) -40°C ° 100°C (ambient)
WEIGHT
weight
approx. 1.0 kg
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions