??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tecomotive
Description
CWA100-3
Bill of material
CWA1003
ORDERNO
CWA1003
CURRENT_CONSUMPTION
current consumption
8.5A max. (approx. 0.2mA in standby mode)
FLOW_RATE
flow rate
approx. 30-35 lmin @ 0.75bar 40-45 lmin @ 0.50bar
NAME
name
CWA1003
NOMINAL_DIFF__PRESSURE
nominal diff. pressure
≥ 0.75 bar
OPERATION_VOLTAGE
operation voltage
8-16 volts
PART_NUMBERS
part numbers
Pierburg: 7.04934.54.0 VAG: 4N0965567
PROTECTION
protection
IP 67 + IP 69 K
SPEED
speed
approx. 7000 rpm
TEMPERATURE_RANGE
temperature range
-40°C ° 110°C (water) -40°C ° 120°C (ambient)
WEIGHT
weight
approx. 1.0 kg
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions