??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
KMC Stampings
Description
CW Clamps
Bill of material
CW-0605
ORDERNO
AVAILABLE_FINISHES
available finishes
CENTER_TO_CENTER__L___031
center to center (l)±.031
CLAMPING_DIAMETER__D2____015
clamping diameter (d2) ±.015
CWV_CW
cwv-cw
Parts Have Two Round Holes
GAP__F___031
gap (f)±.031
0.062
HOLE_CENTER_TO_END__E___015
hole center to end (e)±.015
0.187
HOLE_DIAMETER__H___005
hole diameter (h)±.005
0.172
MATERIAL
material
Steel - ASTM A1008 CS Type B
MATERIAL_THICKNESS__T_
material thickness (t)
0.032
WIDTH__W___010
width (w)±.010
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions