??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
BSI
Description
CV100-4
Bill of material
QF_BSI_FoodShield_CV1004_5
ORDERNO
QF_BSI_FoodShield_CV1004_5
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
1.500
DESIGN_OPTION
design option
-1
FRONT_GLASS
front glass
1
FRONT_GLASS_OPENING
front glass opening
0
HEIGHT
height
1.542
HOST
host
0
LEFT_END_GLASS
left end glass
1
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.40.35.00
OMNICLASS_TITLE
omniclass title
Casework
OVERALL_DEPTH
overall depth
1.500
OVERALL_HEIGHT
overall height
1.250
OVERALL_LENGTH
overall length
4.000
RIGHT_END_GLASS
right end glass
1
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SHOW_DOUBLE_MIDDLE_GLASS_CV100_5
show double middle glass cv100-5
0
SHOW_SINGLE_MIDDLE_GLASS_CV100_4
show single middle glass cv100-4
1
TOP_GLASS
top glass
1
VERSION
version
2016
WIDTH
width
4
WORK_PLANE_BASED
work plane-based
0
NAME
name
QF_BSI_FoodShield_CV1004_5
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions