??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Astro Lighting Limited
Description
Cut
Bill of material
Cut
ORDERNO
Cut
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMABLE
dimmable
No
DIMMING_METHOD
dimming method
N/A
DRIVER_INCLUDED
driver included
N/A
DRIVER_REQUIRED
driver required
No
EFFICACY__LM_W_
efficacy (lm/w)
Lamp Dependent
ELECTRICAL_CLASS
electrical class
CE (Class II)
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
LAMP
lamp
LED GU10
LENGTH_OF_CABLE_SUPPLIED
length of cable supplied
3000mm
LIGHT_SOURCE
light source
0
LIGHT_SOURCE_FIXED
light source fixed
No
LOCATION_RATING
location rating
IP20
MAIN_FINISH
main finish
Various
MAIN_MATERIAL
main material
Metal - Aluminium
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
POWER__W_
power (w)
Lamp Dependent
PRODUCT_CODE
product code
PRODUCT_LOCATION
product location
Indoor
PRODUCT_NAME
product name
Cut
PRODUCT_SKU
product sku
1412001
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WATTAGE_COMMENTS
wattage comments
6W MAX LED GU10
WORK_PLANE_BASED
work plane-based
0
NAME
name
Cut
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions