??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Cherryman
Description
curva
Bill of material
curva
ORDERNO
curva
ALWAYS_VERTICAL
always vertical
1
ARMS
arms
ARMS_FINISH
arms finish
ASSEMBLY_CODE
assembly code
E2020200
BACK_FINISH
back finish
BASE_FINISH
base finish
CASTER_FINISH
caster finish
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Aluminum High Back Leather Executive & Conference
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME_FINISH
frame finish
HEADREST
headrest
HOST
host
0
HW_FINISH
hw finish
KEYNOTE
keynote
12500
LOW_EMITTING_FINISH
low emitting finish
1
LOW_EMITTING_MATERIAL
low emitting material
1
MANUFACTURER
manufacturer
CHERRYMAN INDUSTRIES
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
CUR101
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PERCENTAGE_OF_RECYCLED_CONTENT
percentage of recycled content
0
ROOM_CALCULATION_POINT
room calculation point
0
SALVAGE_OR_REUSE
salvage or reuse
1
SHARED
shared
0
TYPE_COMMENTS
type comments
I DESK - CURVA
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.ideskinc.com
VERSION
version
2014
WORK_PLANE_BASED
work plane-based
0
NAME
name
curva
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions