??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
C.R. Laurence
Description
Curtain_Window-CRL-Aluminum_7600-Concealed-Vent-Awning
Bill of material
7600_Awning
IDENT
7600_Awning
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ASSEMBLY_CODE
assembly code
B2020110
BRAND_URL
brand url
http://www.crl-arch.com/
CATEGORY
category
COBIE_TYPE_CATEGORY
cobie type category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_OF_PUBLISHING
date of publishing
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Concealed Vent Window
DESIGN_COUNTRY
design country
United States
DESIGN_OPTION
design option
-1
EAN_CODE
ean code
EDITION_NUMBER
edition number
1
FAMILY_NAME
family name
FRAME
frame
GLASS
glass
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HOST
host
0
IFC_CLASSIFICATION
ifc classification
Window
INSTALLATION_INSTRUCTIONS
installation instructions
http://www.crlaurence.com/techdocs/usalum/install/11M0160_7600_windows.pdf
KEYNOTE
keynote
MANUFACTURER
manufacturer
C.R. Laurence - U.S. Aluminum
MANUFACTURER_COUNTRY
manufacturer country
United States
MANUFACTURER_NAME
manufacturer name
C.R. Laurence - U.S. Aluminum
MASSUNIT
massunit
1
MASTERFORMAT_2014_CODE
masterformat 2014 code
08 51 13
MASTERFORMAT_2014_DESCRIPTION
masterformat 2014 description
Aluminum Windows
MATERIAL_MAIN
material main
Aluminium
MATERIAL_NOTE
material note
Custom paint is available please contact vendor for more information
MATERIAL_SECONDARY
material secondary
Glass
MODEL
model
7600
NBS_REFERENCE_CODE
nbs reference code
59-97
NBS_REFERENCE_DESCRIPTION
nbs reference description
Windows
NOMINAL_HEIGHT
nominal height
0
NOMINAL_WIDTH
nominal width
0
OMNICLASS_CODE
omniclass code
23-17 13 13
OMNICLASS_DESCRIPTION
omniclass description
Metal Windows
OMNICLASS_NUMBER
omniclass number
23.30.20.17.21.11
OMNICLASS_TITLE
omniclass title
Awning Windows
OPERATION
operation
PRODUCT_CERTIFICATION
product certification
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.crlaurence.com/techdocs/usalum/flyers/windows%207600%20flyer.pdf
PRODUCT_FAMILY
product family
Windows
PRODUCT_GROUP
product group
Aluminum Windows
PRODUCT_GUID
product guid
76044c70-ba72-487d-99a5-d0d23dc8da3a
PRODUCT_PAGE_URL
product page url
http://www.crl-arch.com/product_page/us_aluminum/windows.html#usalum-7600
PRODUCT_SKU
product sku
crl-usalum-series-7600-awning
PRODUCT_URL
product url
http://www.crl-arch.com/product_page/us_aluminum/windows.html#usalum-7600
REGION_AFRICA
region africa
None
REGION_ANTARCTICA
region antarctica
None
REGION_ASIA
region asia
None
REGION_EUROPE
region europe
None
REGION_MIDDLE_EAST
region middle east
None
REGION_NORTH_AMERICA
region north america
US
REGION_OCEANIA
region oceania
None
REGION_SOUTH_AMERICA
region south america
None
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
TECHNICAL_DESCRIPTION
technical description
http://www.crl-arch.com/docs/us_aluminum/windows/7600/adm_7600.pdf
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS_1_4_CODE
uniclass 1.4 code
JL10
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
Windows
UNICLASS_2_0_CODE
uniclass 2.0 code
PR-59-97
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
Windows
UNICLASS_2015_CODE
uniclass 2015 code
EF_25_30
UNICLASS_2015_NAME
uniclass 2015 name
Doors and windows
UNIFORMAT_II_CODE
uniformat ii code
B2020
UNIFORMAT_II_DESCRIPTION
uniformat ii description
Exterior Windows
UNSPSC_CODE
unspsc code
301716
URL
url
http://www.crl-arch.com/index.html
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WEIGHT_NET__KG_
weight net (kg)
0
YOUTUBE_CLIP
youtube clip
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions