??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
JIKA
Description
Cubito Washbasin 45x25 cm 2
Bill of material
cubito_washbasin_45x25_cm_2_cubito_washbasin_45x25_cm__taphole_on_left__white_incl__mounting_skrews
VARIANTNAME
Cubito washbasin 45x25 cm, taphole on left, white incl. mounting skrews
VARWIDTHMM
Width (mm)
450 mm
VARPRODUCTGROUP
Product group
Basins
VARPRODUCTFAMILY
Product family
Cubito
VARPRODUCTSKU
Product SKU
PJ8114230001051
VARNAMEOFTHEOBJECT
Name of the object
Cubito washbasin 45x25 cm, taphole on left, white incl. mounting skrews
VARMANUFACTURERCOUNTRY
Manufacturer country
Czech Republic
VARHEIGHTMM
Height (mm)
250 mm
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
Czech Republic
VARDEPTHMM
Depth (mm)
250 mm
VARDATEOFPUBLISHING
Date of publishing
6/11/2012
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Wash Basin Systems
VARUNICLASS20CODE
Uniclass 2.0 Code
SS-35-65-70-94
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Washbasins
VARUNICLASS14CODE
Uniclass 1.4 Code
L7212
VARUNSPCCODE
UNSPC code
301815
VARUNSPCCATEGORY
UNSPC Category
Sanitary ware
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Wash Basin Systems
VARNBSREFERENCE
NBS Reference
35-65-70-94
VARIFCCLASSIFICATION
IFC Classification
Furnishing Element
VARBIMOBJECTCATEGORY
BIMobject Category
Sanitary
VARTRAPVISIBILITY
Trap Visibility
1
VARTAPVISIBILITY
Tap Visibility
1
VARMODEL
Model
Cubito washbasin 45x25 cm, taphole on left, white incl. mounting skrews
VARMANUFACTURERURL
Manufacturer URL
http://www.laattapiste.fi/tuotteet/?product=PJ8114230001051
VARMANUFACTURER
Manufacturer
Jika-FI
VARARTICLENUMBER
Article Number
PJ8114230001051
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions