??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
ISIS
Description
CubeSat solar panels
Bill of material
isis_ispa_1U
ORDERNO
isis_ispa_1U
ALL_PANELS_ARE_PROVIDED_WITH_TESTS_REPORTS_REGARDING
all panels are provided with tests reports regarding
Continuity isolation between cells and substrate Identification of solar cells cracks by thermo luminescence I-V measurement by flasher test
CELL_EFFICIENCY
cell efficiency
30%
CELL_MATERIAL
cell material
GaAs
COVER_GLASS
cover glass
QioptiQ
INTERCONNECTOR
interconnector
Silver plated Kovar
INTERFACES
interfaces
Custom flat inline omnetics (2mm height) Raychem Spec44 cables (AWG26) Harness included
MASS__EXACT_MASS_DEPENDS_ON_CONFIGURATION__1U
mass (exact mass depends on configuration) 1u
50g 2U
OPERATING_TEMPERATURE
operating temperature
-40 to +125°C
PANEL_THICKNESS
panel thickness
TopBottom
POWER_DELIVERED
power delivered
1U
RADIATION_TOLERANCE
radiation tolerance
2 years minimum in LEO
SUPPLY_VOLTAGE
supply voltage
3V (5V and 8V on demand)
NAME
name
isis_ispa_1U
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions