??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AAC Clyde Space
Description
CubeSat Batteries
Bill of material
QQ8WS6J0I
ORDERNO
CHARGE_VOLTAGE_LIMIT
charge voltage limit
8.4 V (max)
CHARGE_DISCHARGE_CURRENT_RATE
charge/discharge current rate
DISCHARGE_VOLTAGE_LIMIT
discharge voltage limit
6.2 V (min)
EOC_VOLTAGE
eoc voltage
8.26 V (typical)
FULL_DISCHARGE_VOLTAGE
full discharge voltage
6.2 V (typical)
INTERFACES
interfaces
Standard CubeSat PC104
MATERIAL_LITHIUM
material lithium
Polymer
OPERATING_TEMPERATURE
operating temperature
-10°C to +50°C
POWER_BUSES
power buses
3V3 and 5V
QUIESCENT_POWER_CONSUMPTION
quiescent power consumption
< 0.1 W (30 Wh & 40 Wh) < 0.2 W (80 Wh)
SERIAL_PORTS
serial ports
I2C
STORAGE_TEMPERATURE
storage temperature
Recommended -10°C to +10°C . 1 Year -20°C to +20°C. 3 Months -20°C to +45°C. 1 Month -20°C to +60°C
VACUUM
vacuum
10-5 torr
VIBRATION
vibration
To [RD-2]
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions