??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
ESBE
Description
CUA100
Bill of material
UNTHLX9LQ
ORDERNO
UNTHLX9LQ
AMBIENT_TEMPERATURE__MAX_
ambient temperature, max.
+55 °C
AMBIENT_TEMPERATURE__MIN_
ambient temperature, min.
-5 °C
BATTERY_ENDURANCE__WIRELESS_ROOM_DISPLAY_UNIT
battery endurance, wireless room display unit
1 year
CABLE_LENGTH
cable length
20 m
ENCLOSURE_RATING
enclosure rating
Control box IP54; Room display unit IP20
ENERGY_EFFICIENCY_CONTRIBUTION
energy efficiency contribution
2 %
ERP_TEMPERATURE_CONTROLS_CLASS
erp temperature controls class
IV
MAX__ALLOWED_POWER_CONSUMPTION_OF_ACTUATOR_WITH_230_VAC_ADAPTER
max. allowed power consumption of actuator with 230 vac adapter
4 VA
POWER_CONSUMPTION
power consumption
10 VA
POWER_SUPPLY
power supply
Control box 230±10% VAC, 50 Hz; Room display unit 2x 1,5V LR6AA
PROTECTION_CLASS
protection class
II
RADIO_FREQUENCY
radio frequency
868MHz, ITU region 1 approved acc. to EN 300220-2
RUNNING_TIME
running time
120s (15 - 240s)
TEMPERATURE_RANGE___FLOW_PIPE_SENSOR
temperature range - flow pipe sensor
+5 to +95 °C
TEMPERATURE_RANGE___ROOM_SENSOR
temperature range - room sensor
+5 to +30 °C
WEIGHT
weight
0,8 kg
NAME
name
UNTHLX9LQ
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions