??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Auberge
Description
CU7W12H
Bill of material
CU7W12H
ORDERNO
CU7W12H
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
15.000
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CRI
cri
80
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
0
D8AH
d8ah
0
D8AV
d8av
0
DE1A
de1a
0
DE3A
de3a
0
DE4A
de4a
0
DE5A
de5a
0
DE6A
de6a
0
DE7A
de7a
0
DE7B
de7b
0
DECORATIVE_ELEMENT
decorative element
DECORATIVE_MATERIAL
decorative material
DESCRIPTION
description
15W LED Wall Sconce
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
HOST
host
1
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
15W LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Auberge Lighting
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
R15W IES, 2700K, 80CRI.ies
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHADE_DEPTH
shade depth
0.333
SHADE_HEIGHT
shade height
0.979
SHADE_MATERIAL
shade material
SHADE_WIDTH
shade width
0.583
SHARED
shared
0
TILT_ANGLE
tilt angle
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.aubergelighting.com/cu7w12h
WATTAGE_COMMENTS
wattage comments
120-277vAC
NAME
name
CU7W12H
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions