??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ConTech Lighting
Description
CTL18 H
Bill of material
CTL18 H
ORDERNO
CTL18 H
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
BEAM_DISTRIBUTION
beam distribution
C_LIGHT_TILT_ANGLE
c light tilt angle
0
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CASING
casing
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COPYRIGHT
copyright
© 2016 ConTech Lighting
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Stealth LED Wall Lighter Track Fixture
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DRIVER_OPTION
driver option
Dimming
FAMILY_NAME
family name
FREQUENCY
frequency
60
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
1
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_ROTATION
light rotation
0
LIGHT_SOURCE
light source
1
LIGHT_TILT_ANGLE
light tilt angle
0
MANUFACTURER
manufacturer
ConTech Lighting
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
CTL-189-H-27-D-B
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.21
OMNICLASS_TITLE
omniclass title
Spots and Tracklight Specialties
PART_TYPE
part type
0
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
ctl181h3d.ies
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://contechlighting.com/sites/default/files/ctl18_h.pdf
PRODUCT_NAME
product name
CTL-189-H-27-D-B
PRODUCT_PAGE_URL
product page url
http://contechlighting.com/product/ctl18-h
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.con-techlighting.com/
VERSION
version
2014 - v1.0a
VOLTAGE
voltage
120
WATTAGE_COMMENTS
wattage comments
1
WATTS
watts
0
NAME
name
CTL18 H
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions