??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ConTech Lighting
Description
CTL17 F Series
Bill of material
CTL17 F Series
ORDERNO
CTL17 F Series
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
BEAM_DISTRIBUTION
beam distribution
C_HORIZONTAL_ADJUSTMENT
c horizontal adjustment
0
C_OFFSET
c offset
0.322916666666667
C_VERTICAL_ADJUSTMENT
c vertical adjustment
90
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CASING
casing
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
FIXED
fixed
0
FREQUENCY
frequency
60
HORIZONTAL_ADJUSTMENT
horizontal adjustment
0
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
1
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOUVERS
louvers
1
MANUFACTURER
manufacturer
ConTech Lighting
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
CTL170-CTL171
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.21
OMNICLASS_TITLE
omniclass title
Spots and Tracklight Specialties
PART_TYPE
part type
0
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
CTL171FM3D.IES
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.con-techlighting.com/sites/default/files/CTL170%20171.pdf
PRODUCT_NAME
product name
CTL170-CTL171
PRODUCT_PAGE_URL
product page url
http://www.con-techlighting.com/search-results?field_product_search_value=ctl170
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SWIVEL
swivel
1
TILT_ANGLE
tilt angle
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.con-techlighting.com/
VERSION
version
2012
VERTICAL_ADJUSTMENT
vertical adjustment
0
VOLTAGE
voltage
120
WATTAGE_COMMENTS
wattage comments
1
WATTS
watts
0
NAME
name
CTL17 F Series
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions