??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Enertech
Description
CTC EcoZenith i350 HL
Bill of material
CTC EcoZenith i350 HL
ORDERNO
CTC EcoZenith i350 HL
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ACCESSORIES
accessories
ALWAYS_VERTICAL
always vertical
1
ARTIKEL_NR_
artikel nr.
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
Convergo AB
BARCODE
barcode
n/a
BRAND
brand
Enertech
CATEGORY
category
Indoor Module
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Grey
CONDUCTORFUNCTION
conductorfunction
n/a
CONNECTORDISTANCE1
connectordistance1
23
CONSTITUENTS
constituents
n/a
CONVERGOREFNR
convergorefnr
0091-1710-0015-SE
COST
cost
0
CURRENTMONITOR
currentmonitor
1
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Indoor module available in two heights with many options and built-in heat pump control.CTC EcoZenith i350 is equipped with the same ultra-efficient water heater technology as the geothermal heat pump CTC GSi 12. When combined with CTC EcoAir or CTC EcoPart, it can produce over 300 litres of hot water.
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Year
EANNUMBER
eannumber
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
0
ENERGYCLASS_HOTWATER_TAPPROFILE
energyclass_hotwater_tapprofile
A/XL
ENERGYEFFICIENCYCLASS
energyefficiencyclass
A+++/A++
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
n/a
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
0
HOST
host
0
HOTTAPWATERPERFORMANCE
hottapwaterperformance
225/248/308 L
IFCEXPORTAS
ifcexportas
IfcElectricalDeviceCommon
IFCEXPORTTYPE
ifcexporttype
HEATER
INSTALLATIONDATE
installationdate
n/a
INSULATIONSTANDARDCLASS
insulationstandardclass
n/a
IP_CODE
ip_code
IPX1
KEYNOTE
keynote
KVALUE
kvalue
2.7
MANUFACTURER
manufacturer
Enertech
MANUFACTURERNAME
manufacturername
Enertech
MANUFACTURERURL
manufacturerurl
http://www.ctc-heating.com/
MASSUNIT
massunit
1
MATERIAL
material
Steel
MAXIMMERSIONHEATEROUTPUT
maximmersionheateroutput
8.9/11.9/11.9 kW
MAXOPERATINGPRESSURE
maxoperatingpressure
2.50 bar /100°C
MINIMUMCEILINGHEIGHT
minimumceilingheight
1928
MODEL
model
EcoZenith i350 H
MODELNUMBER
modelnumber
587803001
MODELREFERENCE
modelreference
n/a
MODELTYPE
modeltype
NAME
name
CTC EcoZenith i350 HL
NBSDESCRIPTION
nbsdescription
Air to water heat pumps
NBSREFERENCE
nbsreference
90-40-40/320
NOMINALCURRENT
nominalcurrent
0
NOMINALDEPTH
nominaldepth
673.000
NOMINALFREQUENCYRANGE
nominalfrequencyrange
0
NOMINALHEATINGOUTPUTCOLD
nominalheatingoutputcold
12
NOMINALHEATINGOUTPUTMODERATE
nominalheatingoutputmoderate
12
NOMINALHEATINGOUTPUTWARM
nominalheatingoutputwarm
12
NOMINALHEATOUTPUT
nominalheatoutput
14/13 kW
NOMINALHEIGHT
nominalheight
1927
NOMINALVOLTAGE
nominalvoltage
400.000
NOMINALWIDTH
nominalwidth
596
NUMBEROFPOLES
numberofpoles
3
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
OUTPUTRANGEIIMMERSIONHEATER_NUMBERLEVELSTEPS
outputrangeiimmersionheater_numberlevelsteps
0.5-11.9/31 kW/step
PART_TYPE
part type
0
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
n/a
POWERFACTOR
powerfactor
0
PRODUCTINFORMATION
productinformation
Indoor module available in two heights with many options and built-in heat pump control.CTC EcoZenith i350 is equipped with the same ultra-efficient water heater technology as the geothermal heat pump CTC GSi 12. When combined with CTC EcoAir or CTC EcoPart, it can produce over 300 litres of hot water.
PUMPMAINMATERIAL
pumpmainmaterial
RATEDCURRENT
ratedcurrent
0
RATEDPOWER
ratedpower
12.20 kW
RATEDVOLTAGE
ratedvoltage
0
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
3
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
0
SIZE
size
596x673x1927 mm
STATUS
status
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
Pr_40_70_65
UNICLASS2015DESCRIPTION
uniclass2015description
Preparation catering equipment
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_70_65
URL
url
http://www.ctc-heating.com/theproducts/?id=25
USAGECURRENT
usagecurrent
0
VERSION
version
1
VERSIONDATE
versiondate
01/07/2019
VOLUME
volume
225 L
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WATERVOLUMEHEALTHINGSYSTEM
watervolumehealthingsystem
225 L
WATERVOLUMEWATERSUPPLYSYSTEM
watervolumewatersupplysystem
1.70 L
WEIGHT
weight
155 kg
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions