??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Enertech
Description
CTC EcoHeat 400
Bill of material
CTC EcoHeat 400
ORDERNO
CTC EcoHeat 400
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ACCESSORIES
accessories
ALWAYS_VERTICAL
always vertical
1
ARTIKEL_NR_
artikel nr.
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
Convergo AB
BARCODE
barcode
n/a
BRAND
brand
Enertech
BRINESYSTEM_MIN_MAXPRESSURE
brinesystem_min_maxpressure
0.2/0.3 bar
CATEGORY
category
Heat pumps
CO2EQUIVALENT
co2equivalent
3.370 tonnes
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Grey
CONDUCTORFUNCTION
conductorfunction
n/a
CONSTITUENTS
constituents
n/a
CONVERGOREFNR
convergorefnr
0091-1710-0011-SE
COP
cop
5.24/3.18 kW
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
CTC EcoHeat 400 is one of our quietest ground source heat pumps with a high efficiency level at 4.3 SCOP (cold climate 35 °C). CTC EcoHeat 400 has such a high efficiency level thanks to an advanced refrigerant circuit, a variable-speed low-energy circulation pump and a very efficient compressor. Compressor and refrigeration components are enclosed in a separate, sound-insulated unit. This provides exceptionally low noise and makes it one the quietest ground source heat pumps we have ever developed.
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Year
EANNUMBER
eannumber
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
0
ENERGYCLASS_HOTWATER_TAPPROFILE
energyclass_hotwater_tapprofile
A/ L
ENERGYCLASSHEATINGWITHCONTROL
energyclassheatingwithcontrol
A++/A+
ENERGYCLASSHEATINGWITHOUTCONTROL
energyclassheatingwithoutcontrol
A++/A+
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
n/a
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
0
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcElectricalDeviceCommon
IFCEXPORTTYPE
ifcexporttype
HEATER
IMMERSIONHEATER
immersionheater
0-9 kW
INPUTPOWER
inputpower
1.30/1.91 kW
INSTALLATIONDATE
installationdate
n/a
INSULATIONSTANDARDCLASS
insulationstandardclass
n/a
INTERRUPTVALUESWITCHHP
interruptvalueswitchhp
3.1 MPa
IP_CODE
ip_code
IPX1
KEYNOTE
keynote
MANUFACTURER
manufacturer
Enertech
MANUFACTURERNAME
manufacturername
Enertech
MANUFACTURERURL
manufacturerurl
http://www.ctc-heating.com/
MASSUNIT
massunit
1
MATERIAL
material
Steel
MAXIMMERSIONHEATEROUTPUT
maximmersionheateroutput
6.1/9.0/9.0 kW
MAXOPERATINGCURRENTCOMPRESSOR
maxoperatingcurrentcompressor
4.50 A
MAXOPERATINGPRESSUREHOTWATERCOIL
maxoperatingpressurehotwatercoil
10 bar
MAXOPERATINGPRESSURETHERMALSTORE
maxoperatingpressurethermalstore
2.50 bar
MAXSTARTINGSURRENT
maxstartingsurrent
16.60 A
MINIMUMCEILINGHEIGHT
minimumceilingheight
1925
MODEL
model
EcoHeat 400
MODELNUMBER
modelnumber
586610001
MODELREFERENCE
modelreference
n/a
NAME
name
CTC EcoHeat 400
NBSDESCRIPTION
nbsdescription
Air to water heat pumps
NBSREFERENCE
nbsreference
90-40-40/320
NOMINALCURRENT
nominalcurrent
0
NOMINALDEPTH
nominaldepth
672
NOMINALFREQUENCYRANGE
nominalfrequencyrange
0
NOMINALHEATOUTPUT
nominalheatoutput
7/6 kW
NOMINALHEIGHT
nominalheight
1904
NOMINALVOLTAGE
nominalvoltage
400.000
NOMINALWIDTH
nominalwidth
595
NUMBEROFPOLES
numberofpoles
3
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
OUTPUTPOWER
outputpower
6.81/6.08 kW
PART_TYPE
part type
0
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
n/a
POWERFACTOR
powerfactor
0
PRODUCTINFORMATION
productinformation
CTC EcoHeat 400 is one of our quietest ground source heat pumps with a high efficiency level at 4.3 SCOP (cold climate 35 °C). CTC EcoHeat 400 has such a high efficiency level thanks to an advanced refrigerant circuit, a variable-speed low-energy circulation pump and a very efficient compressor. Compressor and refrigeration components are enclosed in a separate, sound-insulated unit. This provides exceptionally low noise and makes it one the quietest ground source heat pumps we have ever developed.
PUMPMAINMATERIAL
pumpmainmaterial
RATEDCURRENT
ratedcurrent
11.700
RATEDPOWER
ratedpower
11.70 kW
RATEDVOLTAGE
ratedvoltage
0
REFERENCE
reference
n/a
REFRIGERANTQUANTITY
refrigerantquantity
1.90 kg
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
3
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SCOPCOLD
scopcold
4.3/3.3
SCOPMODERATE
scopmoderate
4.2/3.2
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
0
SIZE
size
595x672x1904 mm
SOUNDPOWERLWA
soundpowerlwa
44.9 dB(A)
STATUS
status
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
Pr_40_70_65
UNICLASS2015DESCRIPTION
uniclass2015description
Preparation catering equipment
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_70_65
URL
url
http://www.ctc-heating.com/theproducts/?id=12
USAGECURRENT
usagecurrent
0
VERSION
version
1
VERSIONDATE
versiondate
01/07/2019
VOLUME
volume
223 L
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WATERVOLUMEHOTWATERCOIL
watervolumehotwatercoil
5.7 L
WEIGHT
weight
267 kg
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions