??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Enertech
Description
CTC EcoAir 520M
Bill of material
CTC EcoAir 520M
ORDERNO
CTC EcoAir 520M
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ACCESSORIES
accessories
AIRFLOW
airflow
6200 m3/h
ALWAYS_VERTICAL
always vertical
1
ARTIKEL_NR_
artikel nr.
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
Convergo AB
BARCODE
barcode
n/a
BRAND
brand
Enertech
CATEGORY
category
Heat pumps
CO2EQUIVALENT
co2equivalent
4789 tonnes
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Grey
CONDUCTORFUNCTION
conductorfunction
n/a
CONSTITUENTS
constituents
n/a
CONVERGOREFNR
convergorefnr
0091-1710-0001-SE
COP
cop
5.24/2.71
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
CTC EcoAir 500M series of ultra-efficient, variable-speed air-to-water heat pumps which automatically adapt to the heating needs of houses, properties or small industrial premises during the year.
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Year
EANNUMBER
eannumber
n/a
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
0
ENERGYEFFICIENCYCLASS
energyefficiencyclass
A++/A++
ENERGYEFFICIENCYCLASSFORHEATINGSYSTEM
energyefficiencyclassforheatingsystem
A+++/A++
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
n/a
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
0
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcElectricalDeviceCommon
IFCEXPORTTYPE
ifcexporttype
HEATER
INSTALLATIONDATE
installationdate
n/a
INSULATIONSTANDARDCLASS
insulationstandardclass
n/a
IP_CODE
ip_code
IP24
KEYNOTE
keynote
MANUFACTURER
manufacturer
Enertech
MANUFACTURERNAME
manufacturername
Enertech
MANUFACTURERURL
manufacturerurl
http://www.ctc-heating.com/
MASSUNIT
massunit
1
MATERIAL
material
Steel
MODEL
model
EcoAir 520M
MODELNUMBER
modelnumber
586900001
MODELREFERENCE
modelreference
n/a
NAME
name
CTC EcoAir 520M
NBSDESCRIPTION
nbsdescription
Air to water heat pumps
NBSREFERENCE
nbsreference
90-40-40/320
NOMINALCURRENT
nominalcurrent
0
NOMINALDEPTH
nominaldepth
645
NOMINALFREQUENCYRANGE
nominalfrequencyrange
0
NOMINALHEATINGOUTPUTCOLD
nominalheatingoutputcold
11/10
NOMINALHEATINGOUTPUTMODERATE
nominalheatingoutputmoderate
8/9
NOMINALHEIGHT
nominalheight
1180
NOMINALVOLTAGE
nominalvoltage
400.000
NOMINALWIDTH
nominalwidth
1375
NUMBEROFPOLES
numberofpoles
3
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
n/a
POWERFACTOR
powerfactor
0
PRODUCTINFORMATION
productinformation
CTC EcoAir 500M series of ultra-efficient, variable-speed air-to-water heat pumps which automatically adapt to the heating needs of houses, properties or small industrial premises during the year.
PUMPMAINMATERIAL
pumpmainmaterial
RATEDCURRENT
ratedcurrent
19.100
RATEDVOLTAGE
ratedvoltage
0
REFERENCE
reference
n/a
REFRIGERANTQUANTITY
refrigerantquantity
2.7 kg
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
3
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SCOPCOLD
scopcold
3.8/3.1
SCOPMODERATE
scopmoderate
4.5/3.5
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
0
SIZE
size
1375x610x1180 mm
SOUNDPOWERLWA
soundpowerlwa
60.5/55.4 dB(A)
SOUNDPRESSURELPA10M
soundpressurelpa10m
26-29 dB(A)
SOUNDPRESSURELPA5M
soundpressurelpa5m
32-35 dB(A)
SPECIFIEDOUTPUT
specifiedoutput
21.80 kW
STATUS
status
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
Pr_40_70_65
UNICLASS2015DESCRIPTION
uniclass2015description
Preparation catering equipment
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_70_65
URL
url
http://www.ctc-heating.com/theproducts/?id=8
USAGECURRENT
usagecurrent
0
VERSION
version
1
VERSIONDATE
versiondate
01/07/2019
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WEIGHT
weight
186 Kg
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions