??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ChargePoint
Description
CT4000 Family
Bill of material
6'-208v-30A
ORDERNO
6'-208v-30A
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
6700
ASSEMBLY_CODE
assembly code
D5010
BODY_1_HEIGHT
body 1 height
57.000
BODY_1_LENGTH
body 1 length
8.867
BODY_1_WIDTH
body 1 width
8
BODY_2_CAP_LENGTH
body 2 cap length
9.200
BODY_2_CAP_WIDTH
body 2 cap width
3.500
BODY_2_LENGTH
body 2 length
5.700
BODY_2_WIDTH
body 2 width
2.800
CABLE_ATTACHMENT_INSTRUCTIONS
cable attachment instructions
http://www.chargepoint.com/files/CT4000_Install_Guide.pdf
CLEARANCE_ZONE
clearance zone
http://www.chargepoint.com/files/CT4000_Clear-zone.pdf
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
6' Bollard Double Port Power Share
DESIGN_OPTION
design option
-1
EMC_COMPLIANCE
emc compliance
FCC Part 15 Class A
ENCLOSURE_RATING
enclosure rating
Type3R per UL 50E
GROUNDING_REQUIREMENTS
grounding requirements
http://www.chargepoint.com/files/CT4000_Install_Guide.pdf
GROUNF_FAULT_DETECTION
grounf fault detection
20mA CCID with auto retry
HEIGHT
height
71.100
HOST
host
0
INPUT_CURRENT
input current
30
INPUT_POWER_CONNECTION
input power connection
40
LENGTH
length
13.700
LENGTH_1
length 1
0.350
LENGTH_2
length 2
1.750
LENGTH_3
length 3
4.600
LENGTH_4
length 4
3.500
LOCAL_AREA_NETWORK
local area network
2.4 GHz Wi-Fi (802.11 b/g/n)
MANUFACTURER
manufacturer
ChargePoint Inc.
MASSUNIT
massunit
1
MAXIMUM_CHARGING_STATIONS_PER_802_11_RADIO_GROUP
maximum charging stations per 802.11 radio group
10. Each station must be located within 150 feet “line of sight” of a gateway station.
MODEL
model
CT4011
MOUNTING_HARDWARE
mounting hardware
http://www.chargepoint.com/files/CT4000_Install_Guide.pdf
MOUNTING_TEMPLATE_CT4000
mounting template-ct4000
http://www.chargepoint.com/files/CT4000_Bollard_Anchor_Bolt_Pattern_Template.pdf
NON_OPERATING_HUMIDITY
non-operating humidity
Up to 95% @ 122°F (+50°C) non-condensing
NON_OPERATING_TEMPERATURE
non-operating temperature
-40°F to 140°F (-40°C to +60°C)
NUMBER_OF_POLES
number of poles
2
OFFSET
offset
0
OMNICLASS_NUMBER
omniclass number
23.80.30.11
OMNICLASS_TITLE
omniclass title
Power Supply Devices
OPEN_SAFETY_GROND_DETECTION
open safety grond detection
Continuously monitors presence of safety ground connection
OPERATING_HUMIDITY
operating humidity
Up to 85% @ 122°F (+50°C) non-condensing
OPERATING_TEMPERATURE
operating temperature
-22°F to 122°F (-30°C to +50°C)
PANEL_LENGTH
panel length
6.855
PART_TYPE
part type
0
PLUG_OUT_DETECTION
plug-out detection
Power terminated per SAE J1772 specifications
POWER_FACTOR
power factor
0.920
POWER_MANAGEMENT_INSTRUCTIONS
power management instructions
http://www.chargepoint.com/files/CT4000_Install_Guide.pdf
POWER_MEASUREMENT_ACCURACY
power measurement accuracy
+/- 2% to full scale (32A)
POWER_REPORT_STORE_INTERVAL
power report/store interval
15 minute, aligned to hour
POWERSHARE_INSTRUCTIONS
powershare instructions
http://www.chargepoint.com/files/CT4000_Install_Guide.pdf
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SAFETY_COMPLIANCE
safety compliance
UL listed for USA and cUL certified for Canada; complies with UL 2594, UL 2231-1, UL 2231-2, and NEC Article 625
SHARED
shared
0
SIGNAGE_INSTALLATIONS
signage installations
http://www.chargepoint.com/files/CT4000_Install_Guide.pdf
SIGNAGE_TEMPLATES
signage templates
http://www.chargepoint.com/support-guides/
STORAGE_TEMPERATURE
storage temperature
-22°F to 140°F (-30°C to +60°C)
SURGE_PROTECTION
surge protection
6kV @ 3000A. In geographic areas subject to frequent thunder storms, supplemental surge protection at the service panel is recommended.
TERMINAL_BLOCK_TEMPERATURE_RATING
terminal block temperature rating
221.000
URL
url
www.chargepoint.com
VERSION
version
2021
VOLTAGE
voltage
208
WALL_MOUNT_TEMPLATE_CT4000
wall mount template-ct4000
http://www.chargepoint.com/files/75_001120_01_r1.pdf
WIDE_AREA_NETWORK
wide area network
3G GSM, 3G CDMA
WIDTH
width
16.900
WIRING_DIAGRAMS
wiring diagrams
http://www.chargepoint.com/files/CT4000_Install_Guide.pdf
WORK_PLANE_BASED
work plane-based
0
NAME
name
Charging Station-Bollard-Charge Point-6-8 Foot-Dual Port-Power Share
LENGTH_5
length 5
3.000
LENGTH_6
length 6
1.471
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions