??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
COC
Description
CS4P13_060
Bill of material
CS4P13_060
ORDERNO
CS4P13_060
BEARING_NO_
bearing no.
22213-060CS
BOLT_SIZE
bolt size
M12
COR
cor
212 kN
CR
cr
178 kN
H
h
69.8 mm
J
j
181 mm
L
l
222 mm
SHAFT_DIA_
shaft dia.
60 mm
NAME
name
CS4P13_060
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions