??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Allermuir
Description
cs10bs_us
Bill of material
CS10BS
IDENT
CS10BS
VAR04_CSI
04 csi
12 51 00
VAR95_CSI
95 csi
12510
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
BASE
base
CATEGORY
category
COLOR_AVAILABILITY
color availability
See price list for material options
COST
cost
0
CUSHION
cushion
CUSHION_VISIBLITY
cushion_visiblity
1
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Skid base hish stool upholstered seat
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
GLIDE_FINESH
glide finesh
GLIDES
glides
HOST
host
0
KEYNOTE
keynote
LEGS
legs
MANUFACTURER_ADDRESS
manufacturer address
1630 Holland Road, Maumee, Ohio 43537
MANUFACTURER_FAX
manufacturer fax
(419) 887 5805
MANUFACTURER_PHONE
manufacturer phone
(419) 887 5806
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
(888) 887 5806
MASSUNIT
massunit
1
MODEL
model
CS10BS
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
OVERALL_DEPTH
overall depth
0
OVERALL_HEIGHT
overall height
37.699
OVERALL_WIDTH
overall width
0
PLASTIC_ARMS_IN_BLACK
plastic arms in black
No
PLASTIC_GLIDES
plastic glides
1
PRODUCT_LINE
product line
Casper
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_DEPTH
seat depth
16.500
SEAT_FINESH
seat finesh
SEAT_HEIGHT
seat height
30.000
SEAT_OR_TOP
seat or top
SEAT_WIDTH
seat width
16.250
SHARED
shared
0
SPECIFICATIONS_URL
specifications url
SUBCATEGORY
subcategory
Multi-Purpose Line
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPHOLSTERED_SEAT
upholstered seat
No
WEIGHT
weight
25
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions