??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Asmith
Description
CS(T)-08302 - Assistance Latch Draw Latches (Spring Loaded Type)
Bill of material
CS-08302
ORDERNO
CS-08302
FINISH
finish
Vibration ground
ITEM_NO_
item no.
CS-08302
KIND
kind
⊕ Screw-on ⊕
LOAD_CAPACITY_KGF_
load capacity(kgf)
50
LOCK
lock
Assistance Latch
MATERIAL
material
SUS304
SIZE_L_X_W
size l x w
85.5x22.5
TYPE
type
Without keeper
WEIGHT_G_
weight(g)
43
NAME
name
CS-08302
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions