??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Asmith
Description
CS(T)-02 series Draw Latches (Adjustable Type)
Bill of material
CS,CT-0222
ORDERNO
CUSTOMIZE_WITH_NUT_WASHER_MOQ100
customize with nut+washer moq100
CS-02120
FINISH
finish
SUS304
ITEM_NO_
item no.
CS-0222
KIND
kind
⊕ Screw-on ⊕
LOAD_CAPACITY_KGF_
load capacity(kgf)
65
LOCK
lock
NA
MATERIAL
material
With keeper
SIZE_L_X_W
size l x w
95.4x27
TYPE
type
With keeper
WEIGHT_G_
weight(g)
45
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions