??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
INFICON
Description
CrystalSix® Sensor
Bill of material
NM503PK6J
ORDERNO
CRYSTAL_EXCHANGE
crystal exchange
Front-loading, extraction tool required (supplied with unit)
MAXIMUM_BAKEOUT_TEMP_WITH_NO_WATER
maximum bakeout temp with no water
130°C
MAXIMUM_OPERATING_ISOTHERMAL_ENVIRONMENT_TEMPERATURE_WITH_MINIMUM_WATER_FLOW
maximum operating isothermal environment temperature with minimum water flow
400° C
WATER_AND_AIR_TUBES
water and air tubes
S-304, 0.125 in. (0.32 cm) O.D. x 0.016 in. (0.04 cm) Wall Thickness 30 in. Long (76 cm) seamless stainless steel tubing
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions