??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
ConTech Lighting
Description
CRS8
Bill of material
CSR824
ORDERNO
APPARENT_LOAD
apparent load
8
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CANOPY
canopy
CATEGORY
category
CEILING_CANOPY
ceiling canopy
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DECORATIVE_CEILING_CANOPY
decorative ceiling canopy
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Quick Release 8W LED Gravity-Fit Pendant
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
FIELD_ADJUSTABLE_LENGTH
field adjustable length
FREQUENCY
frequency
60
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
8
LAMP_SHADE
lamp shade
LAMP_SHADE_OPTION
lamp shade option
LENGTH
length
2.385416666667
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHTBULB
lightbulb
MANUFACTURER
manufacturer
ConTech Lighting
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
CRS8
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.11
OMNICLASS_TITLE
omniclass title
Downlights
PART_TYPE
part type
0
PENDANT_CORD
pendant cord
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
CRS84830K.IES
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.con-techlighting.com/sites/default/files/CRS8LEDQR_4.pdf
PRODUCT_NAME
product name
Quick Release 8W LED Gravity-Fit Pendants
PRODUCT_PAGE_URL
product page url
http://www.con-techlighting.com/product/crs8
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
THIN_CEILING_CANOPY
thin ceiling canopy
0
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.con-techlighting.com/
VERSION
version
2012
VOLTAGE
voltage
120
WATTAGE_COMMENTS
wattage comments
8W
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions