??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Paragon
Description
CROSSFIT STORAGE
Bill of material
CROSSFIT STORAGE
ORDERNO
CROSSFIT STORAGE
VAR__OF_PULLOUT_TOTES
# of pullout totes
7
VAR__OF_SHELVE
# of shelve
4
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CASTER
caster
CATEGORY
category
COST
cost
0
COST_INFO
cost info
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
22
DESCRIPTION
description
A&D Crossfit Storage Double with Open Front
DESIGN_OPTION
design option
-1
DISTRIBUTED_BY
distributed by
Contrax
EDGEBAND
edgeband
EXPOSURE
exposure
FAMILY_NAME
family name
FIRE_RATING
fire rating
HEIGHT
height
32
HOST
host
0
IMPACT_RESISTANT
impact resistant
INTERIOR_UNIT
interior unit
KEYNOTE
keynote
LOCK
lock
LOCK_HEIGHT
lock height
22.500
MANUFACTURER
manufacturer
Paragon, Inc.
MANUFACTURER_ADDRESS
manufacturer address
2224 E.Randol Mill Rd Arlington, Texas 76011
MANUFACTURER_EMAIL
manufacturer email
www.paragoninc.com
MANUFACTURER_FAX
manufacturer fax
817-633-2733
MANUFACTURER_PHONE
manufacturer phone
817-633-3242
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
MASSUNIT
massunit
1
MODEL
model
AND-CF-TOTES-D30
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PANEL
panel
PANEL_HEIGHT
panel height
24.500
PANEL_VISIBILITY
panel visibility
0
PANEL_WIDTH
panel width
14.625
PRODUCT_CATAGORY
product catagory
Classroom
PRODUCT_PAGE_URL
product page url
http://www.paragoninc.com/products/classroom/andcfdouble/
PULLOUT_TOTE
pullout tote
1
PULLOUT_TOTES
pullout totes
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SHELVE_HEIGHT
shelve height
5.250
SHELVE_VISIBILITY
shelve visibility
0
SUBCATEGORY
subcategory
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.paragoninc.com
VERSION
version
Autodesk Revit Architecture 2012
WEIGHT_LB
weight lb
WIDTH
width
33
WORK_PLANE_BASED
work plane-based
0
NAME
name
CROSSFIT STORAGE
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions