??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AB&I Foundry
Description
Crosses
Bill of material
Standard
ORDERNO
Standard
ALWAYS_VERTICAL
always vertical
1
ANGLE
angle
90
B
b
1.500
BB
bb
1.500
CERTIFICATIONS
certifications
http://www.abifoundry.com/upl/downloads/catalog/products/certificate-of-compliance-ab-i-foundry-2014-68cfe410.pdf
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
4.250
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIA_B
dia b
3.940
DIA_B_CUT
dia b-cut
2.940
DIA_B_2
dia b/2
1.970
DIA_J
dia j
4.380
DIA_J_2
dia j/2
2.190
DIA_M_2
dia m/2
2.220
E
e
4.750
EE
ee
5.375
F
f
10.500
HOST
host
0
ISCUSTOM
iscustom
0
K_COEFFICIENT
k coefficient
0
LEED_AND_SUSTAINABILITY
leed and sustainability
http://www.abifoundry.com/upl/downloads/resources/product-literature/icc-es-saver-verified-attributes-report-9740aeb1.pdf
LOOKUP_TABLE_NAME
lookup table name
AB & I NH Vented Closet Cross
LOSS_METHOD
loss method
1
MAIN_NOMINAL_DIAMETER
main nominal diameter
4.000
MAIN_NOMINAL_RADIUS
main nominal radius
2.000
MASSUNIT
massunit
1
N
n
0.310
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
28
R
r
2.750
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPECIFICATIONS
specifications
http://www.abifoundry.com/upl/downloads/catalog/products/no-hub-submittal-e4679cf6.pdf
TECHNICAL_AND_INSTALLATION
technical and installation
http://cispi.org/CISPI/files/8b/8b6004bc-1eaa-405c-b452-29061680a58e.pdf
URL
url
http://www.abifoundry.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VENT_DIA_B
vent dia b
1.500
VENT_DIA_J
vent dia j
1.900
VENT_NOMINAL_DIAMETER
vent nominal diameter
3.000
VENT_NOMINAL_RADIUS
vent nominal radius
1.500
VERSION
version
2016
WEIGHT
weight
0.000
WORK_PLANE_BASED
work plane-based
0
WT
wt
0.000
NAME
name
AB _ I NH Vented Closet Cross
DIA_B_SWEEP_CUT
dia b-sweep cut
2.850
K
k
1.000
R1
r1
3.000
VENT_DIA_B_CUT
vent dia b-cut
1.900
A
a
3.750
ANGLE1
angle1
90
IPS_2
ips/2
0.750
K_COEFFICIENT_TABLE
k coefficient table
Tee
MAIN_DIA_B
main dia b
1.500
MAIN_DIA_B__CUT_
main dia b (cut)
1.500
MAIN_DIA_J
main dia j
1.900
MAIN_DIA_M
main dia m
1.960
MAIN_N
main n
0.250
TAP_B
tap b
0.438
TAP_D
tap d
0.750
TAP_DIA_A_2
tap dia a/2
0.969
TAP_DIA_B
tap dia b
1.500
TAP_DIA_B__CUT_
tap dia b (cut)
1.440
TAP_DIA_C_2
tap dia c/2
1.344
TAP_DIA_J
tap dia j
1.850
TAP_E
tap e
0.875
TAP_NOMINAL_DIAMETER
tap nominal diameter
1.500
TAP_NOMINAL_RADIUS
tap nominal radius
0.750
VENT_DIA_B__CUT1_
vent dia b (cut1)
1.480
VENT_DIA_B_CUT2_
vent dia b(cut2)
1.460
VENT_DIA_M
vent dia m
1.960
VENT_N
vent n
0.250
G
g
6.500
L
l
4
VENT_B
vent b
1.960
VENT_H
vent h
7.500
VENT_J
vent j
2.350
VENT_L
vent l
5.250
VENT_L1
vent l1
3.875
VENT_M
vent m
2.410
ANG
ang
45
SIDE_OPENING_DIAMETER
side opening diameter
2
SIDE_OPENING_RADIUS
side opening radius
1
SO_B
so b
1.960
SO_J
so j
2.350
SO_L
so l
7
SO_M
so m
2.410
SO_M_2
so m/2
1.205
SO_N
so n
0.250
TOP_VENT_B
top vent b
2.960
TOP_VENT_J
top vent j
3.350
TOP_VENT_L
top vent l
5.250
TOP_VENT_M
top vent m
3.410
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions