??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Accurate Bushing
Description
CR-E Series Eccentric Stud Type Hex Drive
Bill of material
CR-1-38-XBE
ORDERNO
VAR_A__ECCENTRIC_BUSHING_O_D_
(a) eccentric bushing o.d.
VAR_A__ECCENTRIC_BUSHING_O_D__TOLERANCE
(a) eccentric bushing o.d. tolerance
+ .001+ .001
VAR_B__ROLLER_WIDTH
(b) roller width
VAR_B__ROLLER_WIDTH_TOLERANCE
(b) roller width tolerance
+ .000- .005
VAR_D__ROLLER_O_D_
(d) roller o.d.
VAR_D__ROLLER_O_D__TOLERANCE
(d) roller o.d. tolerance
+ .000- .001
VAR_E__ECCENTRICITY
(e) eccentricity
VAR_E__ECCENTRICITY_TOLERANCE
(e) eccentricity tolerance
NA
VAR_G__ECCENTRIC_BUSHING_LENGTH
(g) eccentric bushing length
NA
VAR_G__ECCENTRIC_BUSHING_LENGTH_TOLERANCE
(g) eccentric bushing length tolerance
NA
VAR_M__STUD_LENGTH
(m) stud length
VAR_P__LUBE_FITTING_SIZE
(p) lube fitting size
VAR_R__CROWN_RADIUS__INCHES_
(r) crown radius (inches)
NA
VAR_T__THREAD_U_N_F_
(t) thread u.n.f.
VAR_T__THREAD_U_N_F__CLASS_2A
(t) thread u.n.f. class 2a
NA
ADDITIONAL_NOTE1
additional note1
ADDITIONAL_NOTE2
additional note2
Housing Thickness should be a mininum of .010 longer than bushing length to provide positive clamping
BASIC_DYNAMIC_RATING__LBS_
basic dynamic rating (lbs)
HEX_SIZE
hex size
SMITH_BEARING__NUMBER
smith bearing® number
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions