??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ConTech Lighting
Description
CPL
Bill of material
CPL
ORDERNO
CPL
VAR12_ACRYLIC_SHADE
12 acrylic shade
0
VAR12_CLEAR_REFLECTOR_MEDIUM
12 clear reflector medium
0
VAR12_CLEAR_REFLECTOR_NARROW
12 clear reflector narrow
0
VAR12_CLEAR_REFLECTOR_WIDE
12 clear reflector wide
0
VAR16_ACRYLIC_SHADE
16 acrylic shade
0
VAR7_CYLINDER
7 cylinder
1
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CABLE
cable
CABLE_LENGTH
cable length
3
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Light Fixture
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
0.796875
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
FREQUENCY
frequency
60
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LENS
lens
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
ConTech Lighting
MASSUNIT
massunit
1
MATERIAL
material
METAL
metal
MODEL
model
12" LED Pendant
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.11
OMNICLASS_TITLE
omniclass title
Downlights
PART_TYPE
part type
0
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
cpl630krdefc_crw12.ies
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.contechlighting.com/sites/default/files/cpl_0.pdf
PRODUCT_NAME
product name
CPL
PRODUCT_PAGE_URL
product page url
http://www.contechlighting.com/product/cpl
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHADE
shade
SHADE_LENGTH
shade length
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.con-techlighting.com/
VERSION
version
2014
VOLTAGE
voltage
0
WATTAGE_COMMENTS
wattage comments
-
NAME
name
CPL
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions