??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ChargePoint
Description
CPF25
Bill of material
18'-208v-32A
ORDERNO
18'-208v-32A
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
7234.783
ASSEMBLY_CODE
assembly code
D5010
BODY_1_LENGTH
body 1 length
7.100
BODY_1_WIDTH
body 1 width
6.500
BODY_2_CAP_LENGTH
body 2 cap length
9.200
BODY_2_CAP_WIDTH
body 2 cap width
3.500
BODY_2_LENGTH
body 2 length
5.700
BODY_2_WIDTH
body 2 width
2.800
CABLE_ATTACHMENT_INSTRUCTIONS
cable attachment instructions
https://www.chargepoint.com/support/guides/#cpf25
CLEARANCE_FRONT
clearance front
24.000
CLEARANCE_LEFT
clearance left
12.000
CLEARANCE_RIGHT
clearance right
12.000
CLEARANCE_ZONE
clearance zone
https://www.chargepoint.com/support/guides/#cpf25
CLEARANCE_ZONES
clearance zones
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
18' Wall Mount Single CPF25
DESIGN_OPTION
design option
-1
EMC_COMPLIANCE
emc compliance
FCC Part 15 Class B
ENCLOSURE_RATING
enclosure rating
Type3R per UL 50E
GROUNDING_REQUIREMENTS
grounding requirements
https://www.chargepoint.com/support/guides/#cpf25
GROUNF_FAULT_DETECTION
grounf fault detection
20mA CCID with auto retry
HEIGHT
height
40.000
HOST
host
5
INPUT_CURRENT
input current
32
INPUT_POWER_CONNECTION
input power connection
40
LENGTH
length
9.200
LENGTH_1
length 1
0.250
LENGTH_2
length 2
0.219
LENGTH_3
length 3
0.125
LENGTH_4
length 4
3.500
LENGTH_5
length 5
1.701
LENGTH_6
length 6
1.750
LOCAL_AREA_NETWORK
local area network
2.4 GHz Wi-Fi (802.11 b/g/n)
MANUFACTURER
manufacturer
ChargePoint Inc.
MASSUNIT
massunit
1
MAXIMUM_CHARGING_STATIONS_PER_802_11_RADIO_GROUP
maximum charging stations per 802.11 radio group
9 maximum. Each station must be located within 46 m (150') “line of sight” of a CPGWx gateway.
MODEL
model
CPF25-L18
MOUNTING_HARDWARE
mounting hardware
https://www.chargepoint.com/support/guides/#cpf25
NON_OPERATING_HUMIDITY
non-operating humidity
Up to 95% @ +50°C (122°F) non-condensing
NON_OPERATING_TEMPERATURE
non-operating temperature
-40°F to 140°F (-40°C to +60°C)
NUMBER_OF_POLES
number of poles
2
OFFSET
offset
0
OMNICLASS_NUMBER
omniclass number
23.80.30.11
OMNICLASS_TITLE
omniclass title
Power Supply Devices
OPEN_SAFETY_GROND_DETECTION
open safety grond detection
Continuously monitors presence of safety ground connection
OPERATING_HUMIDITY
operating humidity
Up to 85% @ +50°C (122°F) non-condensing
OPERATING_TEMPERATURE
operating temperature
-30°C to +50°C (-22°F to 122°F)
PART_TYPE
part type
0
PEDESTAL_WIDTH
pedestal width
8.900
PLUG_OUT_DETECTION
plug-out detection
Power terminated per SAE J1772 specifications
POWER_FACTOR
power factor
0.920
POWER_MANAGEMENT_INSTRUCTIONS
power management instructions
https://www.chargepoint.com/support/guides/#cpf25
POWER_MEASUREMENT_ACCURACY
power measurement accuracy
+/- 2% to full scale (32A)
POWER_REPORT_STORE_INTERVAL
power report/store interval
15 minute, aligned to hour
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SAFETY_COMPLIANCE
safety compliance
UL and C-UL listed product per UL2594, UL2231-1, UL2231-2. NEC Article 625 compliant UL and C-UL listed per UL916 Energy Management Equipment
SHARED
shared
0
SIGNAGE_INSTALLATIONS
signage installations
https://www.chargepoint.com/support/guides/#cpf25
SIGNAGE_TEMPLATES
signage templates
https://www.chargepoint.com/support/guides/#cpf25
STORAGE_TEMPERATURE
storage temperature
-40°C to +60°C (-40°F to 140°F)
SURGE_PROTECTION
surge protection
6kV @ 3000A. In geographic areas subject to frequent thunder storms, supplemental surge protection at the service panel is recommended.
TERMINAL_BLOCK_TEMPERATURE_RATING
terminal block temperature rating
221.000
TRUE_WIDTH
true width
11.578
URL
url
https://www.chargepoint.com/support/guides/#cpf25
VERSION
version
2021
VOLTAGE
voltage
208
WIDE_AREA_NETWORK
wide area network
3G GSM, 3G CDMA
WIDTH
width
7.100
WIRING_DIAGRAMS
wiring diagrams
https://www.chargepoint.com/support/guides/#cpf25
WORK_PLANE_BASED
work plane-based
0
NAME
name
Charging Station-Wall Mounted-Charge Point-Single Port-CPF25
BODY_1_HEIGHT
body 1 height
11.300
GROUND_FAULT_DETECTION
ground fault detection
20mA CCID with auto retry
POWERSHARE_INSTRUCTIONS
powershare instructions
http://www.chargepoint.com/files/CT4000_Install_Guide.pdf
BODY_1_OFFSET
body 1 offset
57.000
BRACKET_DEPTH
bracket depth
11.300
BRACKET_LENGTH
bracket length
9.200
BRACKET_WIDTH
bracket width
5
CONDUIT_OFFSET
conduit offset
37.750
CONDUIT_SIZE
conduit size
0.750
LENGTH_10
length 10
0
LENGTH_11
length 11
0
LENGTH_12
length 12
0
LENGTH_7
length 7
2.500
LENGTH_8
length 8
3.500
LENGTH_9
length 9
0.000
PANEL_LENGTH
panel length
6.855
RADIUS_1
radius 1
1.600
SYMBOL_OFFSET
symbol offset
5
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions