??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Boyd Corporation
Description
CP15G05 TUBED COLD PLATE
Bill of material
CP15G05 TUBED COLD PLATE
ORDERNO
CP15G05 TUBED COLD PLATE
CONFIGURATION
configuration
6-Pass
DIMENSIONS_L_X_W
dimensions l x w
12.0 x 3.8 (304.8 mm x 95.3 mm)
FITTING
fitting
Straight (SB)
FLUID_COMPATIBILITY
fluid compatibility
Water, Common Coolants
MAXIMUM_FLOW_RATE
maximum flow rate
1 gpm (4 lpm)
MAXIMUM_PRESSURE
maximum pressure
150 psi (10 BAR)
MOUNTING_SURFACE
mounting surface
Dual-Sided
PERFORMANCE
performance
Thermal resistance @ 1 gpm of water 0.004 °CW (0.002 °F-HrBTU)
PLATE_MATERIAL
plate material
Aluminum
SHIPPING_WEIGHT
shipping weight
2.5 lb (1.13 kg)
THICKNESS
thickness
0.3 (7.6 mm)
TUBE
tube
Tube 14 (6.4 mm)
TYPE
type
Tubed Cold Plates
WETTED_PATH
wetted path
Copper
NAME
name
CP15G05 TUBED COLD PLATE
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions