??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
REYNAERS
Description
CP 130 Sliding Element 2 Eail 2 Vent
Bill of material
cp_130_sliding_element2rail2vent
VARANALYTICCONSTRUCTION
Analytic Construction
<None>
VARREYSHUTTER
REY Shutter
1
VARREYPANEL2OPENINGDIRECTIONSLIDEL
REY Panel 2 Opening Direction Slide L
1
VARREYPANEL1OPENINGDIRECTIONSLIDER
REY Panel 1 Opening Direction Slide R
1
VARWALLCLOSURE
Wall Closure
0
VARWIDTHINT
Width INT
1500 mm
VARWIDTHEXT
Width EXT
1500 mm
VARWALLEXTERIORWIDTH
Wall Exterior Width
90 mm
VARREYSILLHEIGHT
REY Sill Height
0 mm
VARREYSHUTTERROLLHEIGHT
REY Shutter Roll Height
200 mm
VARREYREBATE
REY Rebate
10 mm
VARREYPROFILEREBATE
REY Profile Rebate
20 mm
VARREYPANELTICKNESS
REY Panel Tickness
24 mm
VARREYOFFSETWALLEXTINT
REY Offset Wall Ext Int
0 mm
VARREYJOINTWIDTH
REY Joint Width
50 mm
VARREYELEMENTWIDTH
REY Element Width
1480 mm
VARHEIGHTEXT
Height EXT
2300 mm
VARHEIGHT
Height
2300 mm
VARWIDTH
Width
1500 mm
VARREYWEBSITEARCHITECT
REY Website Architect
http://www2.reynaers.com/SharePointApps/Arch_cat/EN/layer/sys_524.html
VARREYWEBSITE
REY Website
www.reynaers.com
VARMANUFACTURER
Manufacturer
Reynaers
VARREYVENTWIDTH
REY Vent Width
94 mm
VARREYSILLH
REY Sill H
0 mm
VARREYSHUTTERPOSITION
REY Shutter Position
0 mm
VARREYSHUTTERHEIGHT
REY Shutter Height
200 mm
VARREYSHUTTERDEPTH
REY Shutter Depth
59 mm
VARREYREBATETOPB
REY Rebate TOP B
0 mm
VARREYREBATETOPA
REY Rebate TOP A
10 mm
VARREYREBATEB
REY Rebate B
0 mm
VARREYREBATEA
REY Rebate A
10 mm
VARREYPANELCOVERAGE
REY Panel Coverage
19 mm
VARREYOFFSETWALLEXTINTB
REY Offset Wall Ext Int B
0 mm
VARREYOFFSETWALLEXTINTA
REY Offset Wall Ext Int A
0 mm
VARREYJOINTWIDTHB
REY Joint Width B
0 mm
VARREYJOINTWIDTHA
REY Joint Width A
50 mm
VARREYJOINTBOTTOM
REY Joint Bottom
0 mm
VARREYGAPWIDTH
REY Gap Width
14 mm
VARREYFRAMEWIDTH
REY Frame Width
50 mm
VARREYFIXATIONBOTTOM
REY Fixation Bottom
0 mm
VARREYDESIGN
REY Design
0 mm
VARREYBUTTSTRIPWIDTH
REY Butt Strip Width
0 mm
VARREYBUILTINDEPTH
REY Built-In Depth
130 mm
VARNL
NL
1
VARDEFAULTSILLHEIGHT
Default Sill Height
0 mm
VARBE
BE
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions