??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gustavsberg
Description
Cover gbg Logic 5295
Bill of material
cover_gbg_logic_5295
VARDESIGNCOUNTRY
Design country
Sweden
VAREDITIONNUMBER
Edition number
1
VARMANUFACTURERCOUNTRY
Manufacturer country
Hungary
VARMANUFACTURERNAME
Manufacturer name
Gustavsberg
VARNOMINALHEIGHT
Nominal height
0
VARNOMINALWIDTH
Nominal width
0
VARPRODUCTSKU
Product SKU
5295
VARPRODUCTGROUP
Product group
Trap cover
VARREGIONAFRICA
Region Africa
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONASIA
Region Asia
All
VARREGIONEUROPE
Region Europe
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONSOUTHAMERICA
Region South America
All
VARWEIGHTNETKG
Weight Net (Kg)
0
VARDEFAULTELEVATION
Default Elevation
705 mm
VARWASTECONNECTION
Waste Connection
1
VARCWCONNECTION
CW Connection
1
VARMATERIALMAIN
Material main
Porcelain
VARWIDTH
Width
190 mm
VARMOUNTINGHEIGHT
Mounting Height
705 mm
VARLENGTH
Length
245 mm
VARHEIGHT
Height
260 mm
VAREANCODE
EAN code
https://7391530060667
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GB1921100248_Washbasin_Complete.pdf
VARPRODUCTGUID
Product Guid
8c5d1126-facc-452a-bf48-b672876471e6
VARTYPECOMMENTS
Type Comments
5295 Logic
VARPRODUCTPAGEURL
Product Page URL
http://www.gustavsberg.com/en/prihttp://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GB1921100248_Washbasin_Complete.pdfvate-consumers/products/washbasins.html?tx_mmpdb_pi1[article_number]=2930&tx_mmpdb_pi1[via]=3d&tx_mmpdb_pi1[action]=show&tx_mmpdb_pi1[controller]=SolrProduct&cHash=f39020d714e431d826ac1ada8ac31334
VARMODEL
Model
5295
VARMANUFACTURER
Manufacturer
Villeroy & Boch Gustavsberg AB
VARINSTALLATIONINSTRUCTIONURL
Installation Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GB1921100248_Washbasin_Complete.pdf
VARDESCRIPTION
Description
5295 Logic cover for washbasin 5198 and Nautic 5550
VARCODEVVSDNK
Code VVS DNK
638016000
VARCODERSKSWE
Code RSK SWE
7487538
VARCODENRFNOR
Code NRF NOR
6020711
VARCODELVIFIN
Code LVI FIN
5612700
VARCODEEAN
Code EAN
7391530060668
VARCAREINSTRUCTIONURL
Care Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GUST_productcare_instructions_uk.pdf
VARASSEMBLYCODE
Assembly Code
D2010
VARARTICLENUMBER
Article Number
5295 99 01
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions