??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Korpinen
Description
Corner cabinet
Bill of material
Corner cabinet
ORDERNO
Corner cabinet
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
HEIGHT
height
900.000
HOST
host
0
ISTALLATION_HEIGHT
istallation height
1000.000
KEYNOTE
keynote
MANUFACTURER
manufacturer
Korpinen Oy
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
6533 Corner Mirror Cabinet
OMNICLASS_NUMBER
omniclass number
23.40.35.00
OMNICLASS_TITLE
omniclass title
Casework
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.korpinen.com
WIDTH
width
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Corner cabinet
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions