??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Coburn Sliding Systems
Description
Cornaway 310
Bill of material
2DOS440BZ
ORDERNO
2DOS440BZ
CLOSURE_TYPE
closure type
Sliding
DOOR_MATERIAL
door material
Timber
FITTING_POSITION
fitting position
Top Hung
HEIGHT
height
3600mm
THICKNESS
thickness
44mm - 57mm
WEIGHT
weight
60
WIDTH
width
1000mm
NAME
name
2DOS440BZ
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions