??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 300
HELP_VARIABLE
Company
Adels-Contact
Description
Cord Set
Bill of material
AC 166 G VLC315 WS 50 H5V WS Eca
ORDERNO
ACC__TO_EN_61535
acc. to en 61535
CABLE_TYPE
cable type
CODING
coding
1 (mains)
COLOUR
colour
CONTACT_MATERIAL
contact material
brass
CORE_CROSS_SECTION
core cross-section
CURRENT_RATING
current rating
DISMANTLING_LENGTH
dismantling length
DISMANTLING_LENGTH_PE
dismantling length pe
EAN
ean
FIRE_CLASS
fire class
INSULATING_MATERIAL
insulating material
PA 6.6
IP_CODE
ip code
IP20
IP_CODE_WHEN_PLUGGED
ip code when plugged
IP40
LENGTH
length
MAX__AMBIENT_TEMPERATURE_OPERATION
max. ambient temperature operation
70 °C
NUMBER_OF_POLES
number of poles
PE_FUNCTION
pe function
yes
PROTECTION_AGAINST_INCORRECT_PLUGGING
protection against incorrect plugging
yes
PU
pu
REFERENCE_NUMBER__REF__NO__
reference number (ref. no.)
STRIPPING_LENGTH
stripping length
TYPE
type
TYPE_OF_CONDUCTOR_FLEXIBLE
type of conductor flexible
yes
VOLTAGE_RATING
voltage rating
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions