??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Byarums Bruk
Description
CONV_ByarumsBruk_WsteBins_Minior
Bill of material
Minior-BlackLaquered
ORDERNO
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
Convergo AB
BARCODE
barcode
n/a
BRAND
brand
Byarums Bruk
CATEGORY
category
WasteBins
CODEPERFORMANCE
codeperformance
n/a
COLLECTION
collection
Minior
COLOR
color
CONSTITUENTS
constituents
n/a
CONVERGOREFNR
convergorefnr
0003-1809-0001-SE 0003-1809-0001-SE
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DESIGNER
designer
Jesper Stahl
DURATIONUNIT
durationunit
Year
EXPECTEDLIFE
expectedlife
n/a
FEATURES
features
Mounting on posts and walls
FINISH
finish
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnitureType
IFCEXPORTTYPE
ifcexporttype
BIN
INSTALLATIONDATE
installationdate
n/a
MAINCOLOR
maincolor
MANUFACTURER
manufacturer
Byarums Bruk
MANUFACTURERNAME
manufacturername
Byarums Bruk
MANUFACTURERURL
manufacturerurl
http://byarumsbruk.se/
MASSUNIT
massunit
1
MATERIAL
material
Aluminium
MODEL
model
Minior (without lid)
MODELNUMBER
modelnumber
n/a
MODELREFERENCE
modelreference
n/a
NAME
name
NBSDESCRIPTION
nbsdescription
Waste bins
NBSREFERENCE
nbsreference
45-35-72/380
NOMINALDEPTH
nominaldepth
410
NOMINALHEIGHT
nominalheight
540
NOMINALLENGTH
nominallength
400
OMNICLASS_NUMBER
omniclass number
23.40.20.31
OMNICLASS_TITLE
omniclass title
Refuse Disposal Furniture
PRODUCTINFORMATION
productinformation
Minior is the compact trash with a clear identity and a cast construction
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Sculptured
SHARED
shared
0
SIZE
size
400x410x540mm
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
UNICLASS2
uniclass2
Pr_40_50_07_76
UNICLASS2015DESCRIPTION
uniclass2015description
Waste bins
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_50_07_96
URL
url
http://byarumsbruk.se/produkt/papperskorg-minior/
VERSION
version
1
VERSIONDATE
versiondate
10/09/2018
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions