??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Byarums Bruk
Description
CONV_ByarumsBruk_CycleStndsLckrs_Cirkus
Bill of material
Cirkus-Natur(RawAluminium)
ORDERNO
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ARTIKEL_NR_
artikel nr.
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
Convergo AB
BARCODE
barcode
n/a
BRAND
brand
Byarums Bruk
CATEGORY
category
Cycle stands and lockers
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
CONSTITUENTS
constituents
n/a
CONVERGOREFNR
convergorefnr
0003-1611-0042-SE
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DESIGNER
designer
Mårten Cyrén
DURATIONUNIT
durationunit
Year
EXPECTEDLIFE
expectedlife
n/a
FEATURES
features
n/a
FINISH
finish
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
BOLLARD
INSTALLATIONDATE
installationdate
n/a
MANUFACTERURL
manufacterurl
http://byarumsbruk.se/
MANUFACTURER
manufacturer
Byarums Bruk
MANUFACTURERNAME
manufacturername
Byarums Bruk
MASSUNIT
massunit
1
MATERIAL
material
Aluminium
MODEL
model
Cirkus
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
n/a
NAME
name
NBSDESCRIPTION
nbsdescription
Aluminium cycle lockers
NBSREFERENCE
nbsreference
45-35-86/311
NOMINALDEPTH
nominaldepth
150
NOMINALHEIGHT
nominalheight
900
NOMINALWIDTH
nominalwidth
260
OMNICLASS_NUMBER
omniclass number
23.40.10.14
OMNICLASS_TITLE
omniclass title
Exterior Specialties
PRODUCTINFORMATION
productinformation
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Sculptered
SHARED
shared
1
SIZE
size
260x150x900mm
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
UNICLASS2
uniclass2
Pr_40_30_20
UNICLASS2015DESCRIPTION
uniclass2015description
Cycle stands and lockers
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_30_21
URL
url
VERSION
version
1
VERSIONDATE
versiondate
25/11/2016
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WEIGHT
weight
5.5kg
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions