??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Caroma
Description
Contura BathShower Mixer with Diverter
Bill of material
Contura BathShower Mixer with Diverter
ORDERNO
Contura BathShower Mixer with Diverter
ASSEMBLY_CODE
assembly code
C1030210
CATEGORY
category
CONNECTOR_RADIUS
connector radius
10
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
3
DEFAULT_ELEVATION
default elevation
1000
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT_ANZRS
height_anzrs
175
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
3
KEYNOTE
keynote
LENGTH_ANZRS
length_anzrs
80
MANUFACTURER
manufacturer
GWA Bathrooms & Kitchens
MASSUNIT
massunit
1
MATERIAL_ANZRS
material_anzrs
MODEL
model
99586C
MODIFIEDISSUE_ANZRS
modifiedissue_anzrs
20151016.01
OMNICLASS_NUMBER
omniclass number
23.45.55.17
OMNICLASS_TITLE
omniclass title
Mixing Faucets
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TYPE_COMMENTS
type comments
Caroma Contura Bath/Shower Mixer with Diverter
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://specify.caroma.com.au
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WELSRATING_ANZRS
welsrating_anzrs
WFU
wfu
0
WIDTH_ANZRS
width_anzrs
72
NAME
name
Contura BathShower Mixer with Diverter
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions