??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 35
HELP_VARIABLE
Company
Hydro Electronic Devices
Description
Control Modules
Bill of material
CL-307-100
ORDERNO
VAR5_VDC_SUPPLY
5 vdc supply
CAN_PORTS
can ports
CONTROLLED_SHUTDOWN
controlled shutdown
DOUTPWMECC_____0_3A_
doutpwmecc(+) (0-3a)
FREQPWMCOUNT
freqpwmcount
IO_STATUS__LEDS_
io status (leds)
IP_RATING
ip rating
IP67
J1708_PORTS
j1708 ports
0
LADDER_LOGIC
ladder logic
RS232_PORTS
rs232 ports
0
STB
stb
TOTAL_INPUTS
total inputs
TOTAL_OUTPUTS
total outputs
TYPE
type
USB_PORTS
usb ports
VTD
vtd
NAME
name
NUMBER_OF_PINS
number of pins
DOUTPWMCC_____0_3A_
doutpwmcc(+) (0-3a)
STG
stg
DOUTPWM_____7A__
doutpwm(+) (7a+)
STGFREQPWMCOUNT
stgfreqpwmcount
FREQPWMCOUNTENCODER
freqpwmcountencoder
STBSTG__USES_OUTPUT_PIN_
stbstg (uses output pin)
STB__USES_OUTPUT_PIN_
stb (uses output pin)
STBSTGVTDFREQPWMENCODER
stbstgvtdfreqpwmencoder
STGVTD20MAFREQPWMENCODER
stgvtd20mafreqpwmencoder
STBSTGVTD__USED_OUTPUT_PIN_
stbstgvtd (used output pin)
STBSTGVTDFREQPWMCOUNT__USES_OUTPUT_PIN_
stbstgvtdfreqpwmcount (uses output pin)
STBVTD
stbvtd
STBSTGVTDFREQPWMCOUNTENCODER
stbstgvtdfreqpwmcountencoder
STBSTGVTDRTD20MA
stbstgvtdrtd20ma
STBSTGVTDRTDFREQPWMENCODER
stbstgvtdrtdfreqpwmencoder
VTD1VTD2
vtd1vtd2
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions