??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
H. E. Williams
Description
Continuous
Bill of material
MX4
ORDERNO
APPARENT_LOAD
apparent load
APPARENT_POWER
apparent power
ASSEMBLY_CODE
assembly code
BALLAST_TYPE
ballast type
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CALCULATED_COST_PER_AREA
calculated cost per area
0
CATALOG_NUMBER
catalog number
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONTROL
control
COPYRIGHT__
copyright ©
COST
cost
0
COST_PER_AREA
cost per area
0
COST_QTY_INPUT
cost qty input
0
COST_SORTING_TITLE
cost sorting title
CRI_CCT_COLOR
cri cct color
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DISTANCE_FROM_CEILING
distance from ceiling
DOWNLIGHT
downlight
EMIT_FROM_LINE_LENGTH
emit from line length
FAMILY_NAME
family name
FAMILY_VERSION
family version
2020.R18.1
FIXTURE_DEPTH
fixture depth
FIXTURE_HEIGHT
fixture height
FIXTURE_MATERIAL
fixture material
FIXTURE_WIDTH
fixture width
HOST
host
5
IDENTITY_TYPE_MARK
identity type mark
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
KEYWORD_S_
keyword(s)
LABOR_COST
labor cost
0
LABOR_HOURS
labor hours
0
LABOR_RATE
labor rate
0
LAMP
lamp
LENS_MATERIAL
lens material
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
H.E. Williams
MASSUNIT
massunit
1
MATERIAL_COST
material cost
0
MAX_CURRENT
max current
MODEL
model
MOUNTING
mounting
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPTIONS
options
OVERHEAD_PROFIT
overhead profit
0
OVERHEAD_PROFIT__
overhead profit %
0
PART_TYPE
part type
0
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
POWER_FACTOR
power factor
0.900
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_PAGE_URL
product page url
REMARKS
remarks
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SALES_TAX
sales tax
0
SCHEDULE_NOTES
schedule notes
SHARED
shared
0
SHIELDING
shielding
TAX_RATE
tax rate
0
TILT_ANGLE
tilt angle
TOTAL_BUILDING_AREA
total building area
0
TOTAL_BUILDING_SF
total building sf
0
TOTAL_COST
total cost
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPLIGHT
uplight
URL
url
https://www.hew.com/
USE_COST_PER_AREA
use cost per area
1
VERSION
version
2018
VOLTAGE_NOMINAL
voltage nominal
120.000
WATTAGE_COMMENTS
wattage comments
WATTS
watts
NAME
name
DROP_SHIELDING
drop shielding
FIXTURE_STYLE
fixture style
FLAT_SHIELDING
flat shielding
GLOWING_EDGE_SHIELDING
glowing edge shielding
REGRESSED_SHIELDING
regressed shielding
SHIELDING_DOWN
shielding down
SHIELDING_UP
shielding up
CONTRACTOR_COVE_TYPE
contractor cove type
EXTRUDED_COVE_TYPE
extruded cove type
FIXTURE_OFFSET
fixture offset
DRIVER
driver
LEFT_END_TYPE
left end type
RIGHT_END_TYPE
right end type
VAR4IN_WIDTH
4in width
VAR6IN_WIDTH
6in width
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions