??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Comparato Nello
Description
Conter-S
Bill of material
Conter-S
NAME
Conter-S
VAR_CADIDENT_IDNR
_cadident_idnr
5526cead-1482-4f0a-acb3-9fd4ab6368c6.rfa
VAR_CNSUID
_cnsuid
C:\PARTcrawler\temp\comparato\download\5526cead-1482-4f0a-acb3-9fd4ab6368c6.rfa
VAR_DOCUMENT_NAME
_document_name
5526cead-1482-4f0a-acb3-9fd4ab6368c6.rfa
VAR_DOCUMENT_PATH
_document_path
VAR_IS_FAMILY_TABLE
_is_family_table
false
VAR_IS_INSTANCE
_is_instance
false
VAR_PART_TYPE
_part_type
PRT
VAR_PDM_TYPE
_pdm_type
FSO_PDM_OBJECT
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BILANCIAMENTO
bilanciamento
0
C
c
0
CATEGORY
category
CB
cb
0
CBC
cbc
0
CC
cc
0
CONNESSIONI_CIRCUITO_IDRAULICO
connessioni circuito idraulico
G ¾" M
CONTATORI
contatori
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DESCRIPTION
description
Linee riscaldamento/raffrescamento e linee acqua sanitaria calda e fredda
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
COMPARATO NELLO SRL
MASSUNIT
massunit
1
MATERIALE
materiale
MODEL
model
Conter S
NO_BILANCIAMENTO
no bilanciamento
1
OMNICLASS_NUMBER
omniclass number
23.65.05.11.11
OMNICLASS_TITLE
omniclass title
Water Supply Systems
PART_TYPE
part type
0
PRESSIONE_MASSIMA_DEL_FLUIDO
pressione massima del fluido
6 Bar
QS4CS
qs4cs
1
RFCOIBQS42A
rfcoibqs42a
0
RFKITCCAB
rfkitccab
1
RFKITCCAL
rfkitccal
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SINTESI
sintesi
1
TEMPERATURA_MASSIMA_DEL_FLUIDO
temperatura massima del fluido
90°C
TRONCHETTI
tronchetti
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
VAR_ID
_id
ac8361165b1bf7d0e61f9021ff2cf076
VAR_REV
_rev
1-e45d2627f129df0e8a806b9187565959
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions