??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Comparato Nello
Description
Conter
Bill of material
Conter
NAME
Conter
VAR_CADIDENT_IDNR
_cadident_idnr
fe6758f8-a636-4bfe-80da-be82ed3e494e.rfa
VAR_CNSUID
_cnsuid
C:\PARTcrawler\temp\comparato\download\fe6758f8-a636-4bfe-80da-be82ed3e494e.rfa
VAR_DOCUMENT_NAME
_document_name
fe6758f8-a636-4bfe-80da-be82ed3e494e.rfa
VAR_DOCUMENT_PATH
_document_path
VAR_IS_FAMILY_TABLE
_is_family_table
false
VAR_IS_INSTANCE
_is_instance
false
VAR_PART_TYPE
_part_type
PRT
VAR_PDM_TYPE
_pdm_type
FSO_PDM_OBJECT
VAR2_VIE
2 vie
0
VAR5COIBQK0
5coibqk0
0
VAR5COIBQK0_C
5coibqk0_c
VAR5COIBQK0C
5coibqk0c
0
VAR5COIBQK1
5coibqk1
0
VAR5COIBQK1C
5coibqk1c
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BY_PASS
by-pass
1
CALDO_FREDDO_M_BUS
caldo_freddo_m_bus
1
CATEGORY
category
CIRCOLATORE_ERP
circolatore erp
0
COIBENTAZIONE
coibentazione
0
CONNESSIONI_CIRCUITO_IDRAULICO
connessioni circuito idraulico
G ¾" M
CONTATORE
contatore
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DESCRIPTION
description
linee riscaldamento/raffrescamento e linee acqua calda sanitaria calda e fredda
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
GRUPPO_BT
gruppo bt
0
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
LIMITATORE_STATICO_DI_PORTATA
limitatore statico di portata
0
MANUFACTURER
manufacturer
COMPARATO NELLO SRL
MASSUNIT
massunit
1
MATERIALE
materiale
MODEL
model
Conter
OMNICLASS_NUMBER
omniclass number
23.65.05.11.11
OMNICLASS_TITLE
omniclass title
Water Supply Systems
PART_TYPE
part type
0
PRESSIONE_MASSIMA_DEL_FLUIDO
pressione massima del fluido
6 Bar
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SINTESI_QK0
sintesi_qk0
0
SINTESI_QK1
sintesi_qk1
0
SOLO_CALDO_LOCALE
solo_caldo_locale
0
TEMPERATURA_MASSIMA_DEL_FLUIDO
temperatura massima del fluido
90°C
TRONCHETTO
tronchetto
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VALVOLA_DI_BILANCIAMENTO_DINAMICA
valvola di bilanciamento dinamica
0
VALVOLA_DI_BILANCIAMENTO_STATICA
valvola di bilanciamento statica
0
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
VAR_ID
_id
ac8361165b1bf7d0e61f9021ff2cc243
VAR_REV
_rev
1-4f0e138659e7830e12b7e966e241e0f6
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions