??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 157
HELP_VARIABLE
Company
Amphenol Air LB
Description
Contacts
Bill of material
00171410050
ORDERNO
CONTACT_MATERIAL
contact material
CONTACT_PROTECTION_MATERIAL
contact protection material
CONTACT_RESISTANCE
contact resistance
ENDURANCE__NBR_OF_CYCLES_
endurance (nbr of cycles)
MAX__CURRENT_RATING
max. current rating
OPERATING_TEMPERATURE___MAX
operating temperature - max
OPERATING_TEMPERATURE___MIN
operating temperature - min
SALT_SPRAY
salt spray
WEIGHT
weight
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions