??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Baustoff Metall
Description
Construction ceilings mci combo
Bill of material
construction_ceilings_mci_combo
WEIGHTNETKG
Weight Net (Kg)
0.000
PRODUCTSKU
Product SKU
mci_combi_ceiling
NOMINALWIDTH
Nominal width
400.000 mm
NOMINALHEIGHT
Nominal height
32.000 mm
MANUFACTURERNAME
Manufacturer name
Baustoff + Metall
MANUFACTURERCOUNTRY
Manufacturer country
Austria
UNIFORMATIICODE
Uniformat II Code
C3030
UNICLASS2015NAME
Uniclass 2015 Name
Climatic ceiling panels
UNICLASS2015CODE
Uniclass 2015 Code
Pr_70_60_14_14
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Ceiling And Soffit Covering And Finishing Systems
UNICLASS20CODE
Uniclass 2.0 Code
SS-20-47
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Ceiling coverings, claddings
UNICLASS14CODE
Uniclass 1.4 Code
L54
UNSPSCCODE
UNSPSC Code
30161602.000
OMNICLASSDESCRIPTION
OmniClass Description
Ceiling Panels
OMNICLASSCODE
OmniClass Code
23-15 13 21
NBSREFERENCEDESCRIPTION
NBS Reference Description
Ceiling And Soffit Covering And Finishing Systems
NBSREFERENCECODE
NBS Reference Code
20-47
MASTERFORMAT2014DESCRIPTION
Masterformat 2014 Description
Ceilings
MASTERFORMAT2014CODE
Masterformat 2014 Code
09 50 00
IFCCLASSIFICATION
IFC Classification
Ceiling
BIMOBJECTCATEGORY
BIMobject category
Ceilings
CEILINGAREA
Ceiling Area
16.585
MATERIALSECONDARY
Material secondary
Aluminium
MATERIALMAIN
Material main
Steel
WITHOUTLIGHTSTRIPS
Without Light Strips
0.000
WITHLIGHTSTRIPS
With Light Strips
0.000
PLASTERBOARDVISIBLE
Plasterboard visible
1.000
PLASTERBOARDVARIATION
Plasterboard variation
1.000
PLASTERBOARDTHICKNESS
Plasterboard Thickness
12.5 mm
PLASTERBOARDSTRIPCONSTRAIN
Plasterboard Strip Constrain
6.58 mm
OFFSETFROMLEVEL
Offset from level
2600.000 mm
NONIUSHANGEROFFSET
Nonius Hanger Offset
125.000 mm
MCIPROFILELENGTH
MCI Profile Length
5348.000 mm
MCIPANELWIDTH
MCI Panel Width
612.000 mm
MCIPANELOFFSET
MCI Panel Offset
227.000 mm
MCIPANELLENGTH
MCI Panel Length
1600.000 mm
LIGHTGAP
Light gap
120.000 mm
LEVELOFFSET
Level Offset
2612.5 mm
CEILINGWIDTH
Ceiling Width
3100.000 mm
CEILINGLENGTH
Ceiling Length
5350.000 mm
CEILINGHEIGHT
Ceiling Height
400.000 mm
PRODUCTGUID
Product Guid
3925237e-cd75-4987-9df9-5e597f36cd36
INSTALLATIONINSTRUCTIONS
Installation instructions
https://youtu.be/rak8kE9nqBU
SECONDARYCDPROFILENO
Secondary CD profile NO
2.000
SECONDARYCDPROFILE
Secondary CD profile
0.000
PLASTERBOARDFLASHINGVISIBILITY
Plasterboard Flashing Visibility
1.000
NONIUSHANGERPERCDPROFILE
Nonius Hanger per CD profile
5.000
NONIUSHANGERTOTALAMOUNT
Nonius Hanger Total Amount
35.000
MCIPANELNO
MCI Panel NO
8.000
GPDISTRIBUTION
GP Distribution
4896.000 mm
CDPROFILEARRAYNO
CD Profile Array NO
7.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions