??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Baustoff Metall
Description
Construction ceilings gp cool speed
Bill of material
construction_ceilings_gp_cool_speed
ODDOREVENGPRAILNUMBER
Odd or even GP rail number
1.000
ODDGPRAILSONHALFOFCEILING
Odd GP rails on half of ceiling
1.000
ODDGPRAILSCONNECTORPOSITION
Odd GP rails connector position
0.000
INTERNALCONNECTORSPOSITION
Internal Connectors Position
0.000 mm
WEIGHTNETKG
Weight Net (Kg)
0.000
PRODUCTSKU
Product SKU
gp-cool_speed
NOMINALWIDTH
Nominal width
150.000
NOMINALHEIGHT
Nominal height
27.000
EDITIONNUMBER
Edition number
1.000
DESIGNCOUNTRY
Design country
Austria
UNIFORMATIIDESCRIPTION
Uniformat II Description
Ceiling Finishes
UNIFORMATIICODE
Uniformat II Code
C3030
UNICLASS2015NAME
Uniclass 2015 Name
Climatic ceiling panels
UNICLASS2015CODE
Uniclass 2015 Code
Pr_70_60_14_14
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Ceiling And Soffit Covering And Finishing Systems
UNICLASS20CODE
Uniclass 2.0 Code
SS-20-47
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Ceiling coverings, claddings
UNICLASS14CODE
Uniclass 1.4 Code
L54
OMNICLASSDESCRIPTION
OmniClass Description
Ceiling Panels
OMNICLASSCODE
OmniClass Code
23-15 13 21
NBSREFERENCEDESCRIPTION
NBS Reference Description
Ceiling And Soffit Covering And Finishing Systems
NBSREFERENCECODE
NBS Reference Code
20-47
MASTERFORMAT2014DESCRIPTION
Masterformat 2014 Description
Ceilings
MASTERFORMAT2014CODE
Masterformat 2014 Code
09 50 00
IFCCLASSIFICATION
IFC Classification
Ceiling
MATERIALSECONDARY
Material secondary
PE/PP
MATERIALMAIN
Material main
Steel
PLASTERBOARDVISIBLE
Plasterboard visible
1.000
PLASTERBOARDTHICKNESS
Plasterboard Thickness
10.000 mm
OFFSETFROMLEVEL
Offset from level
1100.000 mm
NONIUSHANGEROFFSET
Nonius Hanger Offset
120.000 mm
LEVELOFFSET
Level Offset
1110.000 mm
GPRAILOFFSET
GP Rail Offset
150.000 mm
GPRAILAXIALOFFSETFROMWALL
GP Rail Axial Offset From Wall
150.000 mm
GPCOOLSPEEDPROFILELENGTH
GP Cool Speed Profile Length
4950.000 mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions